Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Thread Size | Colour | Material | D | WT | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.4535 - £ 0.6644 | 2100 In stock |
1.339 in
34.0 mm
|
M8
|
Black
|
Nylon
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.8263 - £ 1.3447 | Request the lead time here |
1.299 in
33.0 mm
|
M6
|
Black
|
Nylon
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.1743 - £ 0.3029 | Request the lead time here |
|
M8
|
Black
|
PA
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| £ 3.0731 - £ 6.3806 | Request the lead time here |
|
M10
|
|
Cast Aluminium Alloy
|
1.26 in
32.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.5542 - £ 1.2411 | Request the lead time here |
|
M8
|
Black
|
Steel
|
0.984 in
25.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.6052 - £ 1.4829 | Request the lead time here |
|
M10
|
Black
|
Steel
|
1.26 in
32.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.5783 - £ 1.2969 | Request the lead time here |
|
M6
|
Natural
|
Steel
|
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.7356 - £ 1.653 | Request the lead time here |
|
M10
|
Natural
|
Steel
|
1.26 in
32.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.3912 - £ 0.8212 | 900 In stock |
0.748 in
19.0 mm
|
M10
|
Black
|
HDPE
|
1.181 in
30.0 mm
|
0.079 in
2.0 mm
|
||
| 462371 | £ 0.4493 - £ 0.691 | 1750 In stock |
1.339 in
34.0 mm
|
M6
|
Black
|
Nylon
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
|
| £ 1.1578 - £ 2.5196 | Request the lead time here |
0.984 in
25.0 mm
|
M10
|
Black
|
Nylon
|
1.496 in
38.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.3331 - £ 0.6989 | Request the lead time here |
0.748 in
19.0 mm
|
M10
|
Black
|
HDPE
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.6126 - £ 0.6375 | Request the lead time here |
|
M6
|
Natural
|
Steel
|
2.008 in
51.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.5116 - £ 1.1561 | 1420 In stock |
|
M6
|
Black
|
Steel
|
0.709 in
18.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.635 - £ 1.4271 | Request the lead time here |
|
M8
|
Black
|
Steel
|
1.26 in
32.0 mm
|
0.047 in
1.2 mm
|
||
| £ 3.7136 - £ 9.1158 | Request the lead time here |
|
M10
|
Natural
|
Steel
|
1.248 in
31.7 mm
|
0.063 in
1.6 mm
|
||
| £ 0.5528 - £ 1.2411 | 740 In stock |
|
M6
|
Black
|
Steel
|
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
||
| £ 3.0581 - £ 6.8584 | Request the lead time here |
|
M10
|
|
Cast Aluminium Alloy
|
1.26 in
32.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.72 - £ 1.6211 | Request the lead time here |
|
M10
|
Black
|
Steel
|
1.496 in
38.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.5315 - £ 1.2969 | Request the lead time here |
|
M10
|
Black
|
Steel
|
0.984 in
25.0 mm
|
0.059 in
1.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue