Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Thread Size | Colour | Material | D | WT | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.6378 - £ 1.3952 | Request the lead time here |
0.787 in
20.0 mm
|
M10
|
Black
|
HDPE
|
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.6633 - £ 0.6917 | Request the lead time here |
|
M10
|
Black
|
PA6
|
|
|
||
| £ 0.9794 - £ 1.0205 | Request the lead time here |
|
M8
|
Black
|
PA6
|
|
|
||
| £ 1.3692 - £ 1.4316 | Request the lead time here |
|
M10
|
Black
|
LDPE
|
|
|
||
| £ 1.2501 - £ 1.3026 | Request the lead time here |
|
M10
|
Black
|
LDPE
|
|
|
||
| £ 1.2799 - £ 1.3323 | Request the lead time here |
|
M8
|
Black
|
PA6
|
|
|
||
| £ 0.7526 - £ 0.7838 | Request the lead time here |
|
M10
|
Black
|
PA6
|
|
|
||
| £ 1.7859 - £ 1.8568 | Request the lead time here |
|
M10
|
Black
|
LDPE
|
|
|
||
| £ 0.6761 - £ 0.7044 | Request the lead time here |
|
M8
|
Black
|
PA6
|
|
|
||
| £ 1.3947 - £ 1.4599 | Request the lead time here |
|
M8
|
Black
|
PA6
|
|
|
||
| £ 0.9227 - £ 0.961 | Request the lead time here |
|
M10
|
Black
|
PA6
|
|
|
||
| £ 0.3331 - £ 0.6989 | 1400 In stock |
0.748 in
19.0 mm
|
M10
|
Black
|
PP
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.7994 - £ 0.832 | Request the lead time here |
|
M8
|
Black
|
PA6
|
|
|
||
| £ 0.8221 - £ 1.7593 | Request the lead time here |
0.827 in
21.0 mm
|
M10
|
Black
|
HDPE
|
1.772 in
45.0 mm
|
0.079 in
2.0 mm
|
||
| £ 1.8143 - £ 1.8993 | Request the lead time here |
|
M8
|
Black
|
PA6
|
|
|
||
| £ 0.3345 - £ 0.7122 | Request the lead time here |
|
M8
|
Black
|
PA
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.8263 - £ 1.3447 | Request the lead time here |
1.299 in
33.0 mm
|
M6
|
Black
|
Nylon
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.4535 - £ 0.6644 | 2100 In stock |
1.339 in
34.0 mm
|
M8
|
Black
|
Nylon
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.1743 - £ 0.3029 | Request the lead time here |
|
M8
|
Black
|
PA
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| £ 1.1578 - £ 2.5196 | Request the lead time here |
0.984 in
25.0 mm
|
M10
|
Black
|
Nylon
|
1.496 in
38.0 mm
|
0.079 in
2.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue