Menu Search

Round Threaded Inserts

In stock

Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.

  • It is available as quick-fit inserts.
  • Ideal for tube ends and connecting pipes.
  • Used in manufacturing, packaging, and construction industries.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
61 results
Product SKUs information
Essentra Part Number Price range Availability H Thread Size Colour Material D WT View
£ 1.3692 - £ 1.4316 Request the lead time here
M10
Black
LDPE
£ 1.8143 - £ 1.8993 Request the lead time here
M8
Black
PA6
£ 0.2197 - £ 0.473 7000 In stock
18.0 mm
M8
Black
HDPE
20.0 mm
2.0 mm
£ 0.6435 - £ 1.3501 10225 In stock
19.0 mm
M10
Black
PP
40.0 mm
2.0 mm
£ 0.3331 - £ 0.6989 Request the lead time here
19.0 mm
M10
Black
HDPE
22.0 mm
2.0 mm
£ 0.6126 - £ 0.6375 Request the lead time here
M6
Natural
Steel
51.0 mm
1.2 mm
£ 1.0644 - £ 2.4929 Request the lead time here
M8
Natural
Steel
51.0 mm
1.2 mm
10252833 £ 0.4493 - £ 0.691 3150 In stock
34.0 mm
M6
Black
Nylon
16.0 mm
2.0 mm
£ 0.3345 - £ 0.7122 Request the lead time here
M8
Black
PA
20.0 mm
2.0 mm
£ 1.1578 - £ 2.5196 Request the lead time here
25.0 mm
M10
Black
Nylon
38.0 mm
2.0 mm
£ 3.0581 - £ 6.8584 500 In stock
M10
Cast Aluminium Alloy
32.0 mm
2.0 mm
£ 3.0731 - £ 6.3806 1100 In stock
M10
Cast Aluminium Alloy
32.0 mm
1.5 mm
£ 0.5116 - £ 1.1561 70020 In stock
M6
Black
Steel
18.0 mm
1.0 mm
£ 0.4309 - £ 0.9434 5050 In stock
18.0 mm
M8
Black
HDPE
32.0 mm
2.0 mm
£ 0.2934 - £ 0.6165 Request the lead time here
18.0 mm
M8
Black
HDPE
18.0 mm
2.0 mm
£ 0.428 - £ 0.8982 Request the lead time here
19.0 mm
M10
Black
HDPE
32.0 mm
2.0 mm
£ 0.635 - £ 1.4271 Request the lead time here
M8
Black
Steel
32.0 mm
1.2 mm
£ 0.3331 - £ 0.6989 3000 In stock
19.0 mm
M8
Black
HDPE
25.0 mm
2.0 mm
£ 0.72 - £ 1.6211 Request the lead time here
M10
Black
Steel
38.0 mm
1.5 mm
£ 0.6463 - £ 1.5467 Request the lead time here
M8
Natural
Steel
32.0 mm
1.2 mm
  • of 4
Threaded Insert M10 Round 2.0 mm LDPE Black

10328217

Price Range
£ 1.4316 - £ 1.3692

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    LDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Round 2.0 mm PA6 Black

10328163

Price Range
£ 1.8993 - £ 1.8143

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert 2.0 mm HDPE Black

10286487

Price Range
£ 0.473 - £ 0.2197

Stock Levels
7000 In stock
Attributes
  • D
    20.0 mm
  • H
    18.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Threaded Insert 2.0 mm PP Black

10286593

Price Range
£ 1.3501 - £ 0.6435

Stock Levels
10225 In stock
Attributes
  • D
    40.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    PP
Threaded Insert 2.0 mm HDPE Black

10286500

Price Range
£ 0.6989 - £ 0.3331

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    HDPE
Spring Insert Glide M6 51.0 mm 1.2 mm Steel

10435922

Price Range
£ 0.6375 - £ 0.6126

Stock Levels
Request the lead time here
Attributes
  • D
    51.0 mm
  • WT
    1.2 mm
  • Thread Size
    M6
  • Material
    Steel
  • Insert Material
    Steel
Spring Insert Glide M8 51.0 mm 1.2 mm Steel

10304747

Price Range
£ 2.4929 - £ 1.0644

Stock Levels
Request the lead time here
Attributes
  • D
    51.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Insert Material
    Steel
Threaded Insert Nylon Black

10252833

Price Range
£ 0.691 - £ 0.4493

Stock Levels
3150 In stock
Attributes
  • D
    16.0 mm
  • H
    34.0 mm
  • WT
    2.0 mm
  • Thread Size
    M6
  • Material
    Nylon
Threaded Insert M8 Round 2.0 mm PA Black

10241721

Price Range
£ 0.7122 - £ 0.3345

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    PA
  • Insert Material
    PA
Threaded Insert Nylon Black

10252864

Price Range
£ 2.5196 - £ 1.1578

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    25.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    Nylon
Threaded Insert Cast Aluminium Alloy

10163917

Price Range
£ 6.8584 - £ 3.0581

Stock Levels
500 In stock
Attributes
  • D
    32.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    Cast Aluminium Alloy
  • Commodity Code
    7616999099
Threaded Insert Cast Aluminium Alloy

10163900

Price Range
£ 6.3806 - £ 3.0731

Stock Levels
1100 In stock
Attributes
  • D
    32.0 mm
  • WT
    1.5 mm
  • Thread Size
    M10
  • Material
    Cast Aluminium Alloy
  • Commodity Code
    7616991099
Spring Insert Glide M6 18.0 mm 1.0 mm Steel

10291641

Price Range
£ 1.1561 - £ 0.5116

Stock Levels
70020 In stock
Attributes
  • D
    18.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Black
Threaded Insert 2.0 mm HDPE Black

10286579

Price Range
£ 0.9434 - £ 0.4309

Stock Levels
5050 In stock
Attributes
  • D
    32.0 mm
  • H
    18.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Threaded Insert 2.0 mm HDPE Black

10286470

Price Range
£ 0.6165 - £ 0.2934

Stock Levels
Request the lead time here
Attributes
  • D
    18.0 mm
  • H
    18.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Threaded Insert 2.0 mm HDPE Black

10286562

Price Range
£ 0.8982 - £ 0.428

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    HDPE
Spring Insert Glide M8 32.0 mm 1.2 mm Steel

10291689

Price Range
£ 1.4271 - £ 0.635

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Black
Threaded Insert 2.0 mm HDPE Black

10286517

Price Range
£ 0.6989 - £ 0.3331

Stock Levels
3000 In stock
Attributes
  • D
    25.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Spring Insert Glide M10 38.0 mm 1.5 mm Steel

10291726

Price Range
£ 1.6211 - £ 0.72

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • WT
    1.5 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M8 32.0 mm 1.2 mm Steel

10291771

Price Range
£ 1.5467 - £ 0.6463

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Natural