Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Thread Size | Colour | Material | D | WT | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.2934 - £ 0.6165 | 1800 In stock |
0.709 in
18.0 mm
|
M8
|
Black
|
HDPE
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.428 - £ 0.8982 | 4000 In stock |
0.748 in
19.0 mm
|
M10
|
Black
|
HDPE
|
1.26 in
32.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.4309 - £ 0.9434 | 5050 In stock |
0.709 in
18.0 mm
|
M8
|
Black
|
HDPE
|
1.26 in
32.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.3331 - £ 0.6989 | 3000 In stock |
0.748 in
19.0 mm
|
M8
|
Black
|
HDPE
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.7257 - £ 1.6344 | 4500 In stock |
|
M10
|
Natural
|
Steel
|
0.984 in
25.0 mm
|
0.047 in
1.2 mm
|
||
| £ 1.1578 - £ 2.5196 | 675 In stock |
0.984 in
25.0 mm
|
M10
|
Black
|
Nylon
|
1.496 in
38.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.8263 - £ 1.3447 | 2000 In stock |
1.299 in
33.0 mm
|
M6
|
Black
|
Nylon
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.1743 - £ 0.3029 | 2000 In stock |
|
M8
|
Black
|
PA
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.5783 - £ 1.2969 | Request the lead time here |
|
M6
|
Natural
|
Steel
|
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.7356 - £ 1.653 | 1760 In stock |
|
M10
|
Natural
|
Steel
|
1.26 in
32.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.3912 - £ 0.8212 | 4900 In stock |
0.748 in
19.0 mm
|
M10
|
Black
|
HDPE
|
1.181 in
30.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.3416 - £ 0.7175 | 3400 In stock |
0.748 in
19.0 mm
|
M8
|
Black
|
HDPE
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.934 - £ 1.9613 | 5000 In stock |
0.827 in
21.0 mm
|
M10
|
Black
|
HDPE
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.2197 - £ 0.473 | 7000 In stock |
0.709 in
18.0 mm
|
M8
|
Black
|
HDPE
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.6435 - £ 1.3501 | 10225 In stock |
0.748 in
19.0 mm
|
M10
|
Black
|
PP
|
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
||
| £ 1.0644 - £ 2.4929 | 3660 In stock |
|
M8
|
Natural
|
Steel
|
2.008 in
51.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.3331 - £ 0.6989 | 5150 In stock |
0.748 in
19.0 mm
|
M10
|
Black
|
HDPE
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.6126 - £ 0.6375 | Request the lead time here |
|
M6
|
Natural
|
Steel
|
2.008 in
51.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.9255 - £ 2.0278 | 5000 In stock |
0.787 in
20.0 mm
|
M8
|
Black
|
HDPE
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
||
| £ 1.012 - £ 2.2802 | 4320 In stock |
|
M10
|
Natural
|
Steel
|
2.008 in
51.0 mm
|
0.047 in
1.2 mm