Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Thread Size | Colour | Material | D | WT | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 2.764 - £ 6.8302 | Request the lead time here |
|
M10
|
Natural
|
Steel
|
1 in
25.4 mm
|
0.063 in
1.6 mm
|
||
| £ 0.5357 - £ 1.2065 | 1180 In stock |
|
M6
|
Black
|
Steel
|
0.866 in
22.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.6959 - £ 1.5627 | 1800 In stock |
|
M8
|
Black
|
Steel
|
1.496 in
38.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.4734 - £ 1.1614 | 27100 In stock |
|
M6
|
Natural
|
Steel
|
0.748 in
19.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.6463 - £ 1.5467 | Request the lead time here |
|
M8
|
Natural
|
Steel
|
1.26 in
32.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.7257 - £ 1.6344 | 4500 In stock |
|
M10
|
Natural
|
Steel
|
0.984 in
25.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.5783 - £ 1.2969 | Request the lead time here |
|
M6
|
Natural
|
Steel
|
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.7356 - £ 1.653 | 1760 In stock |
|
M10
|
Natural
|
Steel
|
1.26 in
32.0 mm
|
0.047 in
1.2 mm
|
||
| £ 1.0644 - £ 2.4929 | 3660 In stock |
|
M8
|
Natural
|
Steel
|
2.008 in
51.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.6126 - £ 0.6375 | Request the lead time here |
|
M6
|
Natural
|
Steel
|
2.008 in
51.0 mm
|
0.047 in
1.2 mm
|
||
| £ 1.012 - £ 2.2802 | 4320 In stock |
|
M10
|
Natural
|
Steel
|
2.008 in
51.0 mm
|
0.047 in
1.2 mm
|
||
| £ 1.0843 - £ 2.5407 | 4380 In stock |
|
M10
|
Natural
|
Steel
|
2.008 in
51.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.5116 - £ 1.1561 | 70020 In stock |
|
M6
|
Black
|
Steel
|
0.709 in
18.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.635 - £ 1.4271 | 1980 In stock |
|
M8
|
Black
|
Steel
|
1.26 in
32.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.72 - £ 1.6211 | 8060 In stock |
|
M10
|
Black
|
Steel
|
1.496 in
38.0 mm
|
0.059 in
1.5 mm
|
||
| £ 3.7136 - £ 9.1158 | Request the lead time here |
|
M10
|
Natural
|
Steel
|
1.248 in
31.7 mm
|
0.063 in
1.6 mm
|
||
| £ 0.5542 - £ 1.2411 | 61000 In stock |
|
M8
|
Black
|
Steel
|
0.984 in
25.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.6052 - £ 1.4829 | 1780 In stock |
|
M10
|
Black
|
Steel
|
1.26 in
32.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.5528 - £ 1.2411 | 660 In stock |
|
M6
|
Black
|
Steel
|
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.5315 - £ 1.2969 | 960 In stock |
|
M10
|
Black
|
Steel
|
0.984 in
25.0 mm
|
0.059 in
1.5 mm