Menu Search

Round Threaded Inserts

In stock

Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.

  • It is available as quick-fit inserts.
  • Ideal for tube ends and connecting pipes.
  • Used in manufacturing, packaging, and construction industries.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Show less filters Show more filters
24 results
Product SKUs information
Essentra Part Number Price range Availability H Thread Size Colour Material D WT View
£ 2.764 - £ 6.8302 Request the lead time here
M10
Natural
Steel
25.4 mm
1.6 mm
£ 0.5357 - £ 1.2065 1220 In stock
M6
Black
Steel
22.0 mm
1.0 mm
£ 0.6959 - £ 1.5627 Request the lead time here
M8
Black
Steel
38.0 mm
1.2 mm
£ 0.4734 - £ 1.1614 26400 In stock
M6
Natural
Steel
19.0 mm
1.0 mm
£ 0.6463 - £ 1.5467 Request the lead time here
M8
Natural
Steel
32.0 mm
1.2 mm
£ 3.7136 - £ 9.1158 Request the lead time here
M10
Natural
Steel
31.7 mm
1.6 mm
£ 0.5528 - £ 1.2411 1260 In stock
M6
Black
Steel
25.0 mm
1.0 mm
£ 0.8235 - £ 1.8497 1080 In stock
M10
Natural
Steel
38.0 mm
1.2 mm
£ 0.7356 - £ 1.653 Request the lead time here
M10
Natural
Steel
32.0 mm
1.2 mm
£ 0.6052 - £ 1.4829 Request the lead time here
M10
Black
Steel
32.0 mm
1.5 mm
10291764 £ 0.5995 - £ 1.3474 6800 In stock
M8
Natural
Steel
25.0 mm
1.2 mm
£ 0.5783 - £ 1.2969 Request the lead time here
M6
Natural
Steel
25.0 mm
1.0 mm
£ 0.5116 - £ 1.1561 71220 In stock
M6
Black
Steel
18.0 mm
1.0 mm
£ 0.635 - £ 1.4271 Request the lead time here
M8
Black
Steel
32.0 mm
1.2 mm
£ 0.72 - £ 1.6211 Request the lead time here
M10
Black
Steel
38.0 mm
1.5 mm
£ 0.5542 - £ 1.2411 Request the lead time here
M8
Black
Steel
25.0 mm
1.2 mm
£ 0.7257 - £ 1.6344 Request the lead time here
M10
Natural
Steel
25.0 mm
1.2 mm
£ 1.0843 - £ 2.5407 Request the lead time here
M10
Natural
Steel
51.0 mm
1.2 mm
£ 1.012 - £ 2.2802 Request the lead time here
M10
Natural
Steel
51.0 mm
1.2 mm
£ 0.6126 - £ 0.6375 Request the lead time here
M6
Natural
Steel
51.0 mm
1.2 mm
  • of 2
Threaded Insert M10 Round 22.2 mm Steel Natural

10164020

Price Range
£ 6.8302 - £ 2.764

Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • WT
    1.6 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M6 22.0 mm 1.0 mm Steel

10291658

Price Range
£ 1.2065 - £ 0.5357

Stock Levels
1220 In stock
Attributes
  • D
    22.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M8 38.0 mm 1.2 mm Steel

10291696

Price Range
£ 1.5627 - £ 0.6959

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M6 19.0 mm 1.0 mm Steel

10291733

Price Range
£ 1.1614 - £ 0.4734

Stock Levels
26400 In stock
Attributes
  • D
    19.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M8 32.0 mm 1.2 mm Steel

10291771

Price Range
£ 1.5467 - £ 0.6463

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Natural
Threaded Insert M10 Round 28.5 mm Steel Natural

10164037

Price Range
£ 9.1158 - £ 3.7136

Stock Levels
Request the lead time here
Attributes
  • D
    31.7 mm
  • WT
    1.6 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M6 25.0 mm 1.0 mm Steel

10291665

Price Range
£ 1.2411 - £ 0.5528

Stock Levels
1260 In stock
Attributes
  • D
    25.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M10 38.0 mm 1.2 mm Steel

10291801

Price Range
£ 1.8497 - £ 0.8235

Stock Levels
1080 In stock
Attributes
  • D
    38.0 mm
  • WT
    1.2 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M10 32.0 mm 1.2 mm Steel

10291795

Price Range
£ 1.653 - £ 0.7356

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • WT
    1.2 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M10 32.0 mm 1.5 mm Steel

10291719

Price Range
£ 1.4829 - £ 0.6052

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • WT
    1.5 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M8 25.0 mm 1.2 mm Steel

10291764

Price Range
£ 1.3474 - £ 0.5995

Stock Levels
6800 In stock
Attributes
  • D
    25.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M6 25.0 mm 1.0 mm Steel

10291757

Price Range
£ 1.2969 - £ 0.5783

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M6 18.0 mm 1.0 mm Steel

10291641

Price Range
£ 1.1561 - £ 0.5116

Stock Levels
71220 In stock
Attributes
  • D
    18.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M8 32.0 mm 1.2 mm Steel

10291689

Price Range
£ 1.4271 - £ 0.635

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M10 38.0 mm 1.5 mm Steel

10291726

Price Range
£ 1.6211 - £ 0.72

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • WT
    1.5 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M8 25.0 mm 1.2 mm Steel

10291672

Price Range
£ 1.2411 - £ 0.5542

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M10 25.0 mm 1.2 mm Steel

10304754

Price Range
£ 1.6344 - £ 0.7257

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • WT
    1.2 mm
  • Thread Size
    M10
  • Material
    Steel
  • Insert Material
    Steel
Spring Insert Glide M10 51.0 mm 1.2 mm Steel

10304761

Price Range
£ 2.5407 - £ 1.0843

Stock Levels
Request the lead time here
Attributes
  • D
    51.0 mm
  • WT
    1.2 mm
  • Thread Size
    M10
  • Material
    Steel
  • Insert Material
    Steel
Spring Insert Glide M10 51.0 mm 1.2 mm Steel

10304730

Price Range
£ 2.2802 - £ 1.012

Stock Levels
Request the lead time here
Attributes
  • D
    51.0 mm
  • WT
    1.2 mm
  • Thread Size
    M10
  • Material
    Steel
  • Insert Material
    Steel
Spring Insert Glide M6 51.0 mm 1.2 mm Steel

10435922

Price Range
£ 0.6375 - £ 0.6126

Stock Levels
Request the lead time here
Attributes
  • D
    51.0 mm
  • WT
    1.2 mm
  • Thread Size
    M6
  • Material
    Steel
  • Insert Material
    Steel