Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Thread Size | Colour | Material | D | WT | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.3331 - £ 0.6989 | Request the lead time here |
0.748 in
19.0 mm
|
M10
|
Black
|
HDPE
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.6126 - £ 0.6375 | Request the lead time here |
|
M6
|
Natural
|
Steel
|
2.008 in
51.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.9255 - £ 2.0278 | 5000 In stock |
0.787 in
20.0 mm
|
M8
|
Black
|
HDPE
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
||
| £ 1.012 - £ 2.2802 | Request the lead time here |
|
M10
|
Natural
|
Steel
|
2.008 in
51.0 mm
|
0.047 in
1.2 mm
|
||
| £ 1.0843 - £ 2.5407 | Request the lead time here |
|
M10
|
Natural
|
Steel
|
2.008 in
51.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.2197 - £ 0.473 | 7000 In stock |
0.709 in
18.0 mm
|
M8
|
Black
|
HDPE
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.6435 - £ 1.3501 | 10225 In stock |
0.748 in
19.0 mm
|
M10
|
Black
|
PP
|
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
||
| £ 1.0644 - £ 2.4929 | Request the lead time here |
|
M8
|
Natural
|
Steel
|
2.008 in
51.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.3217 - £ 0.675 | Request the lead time here |
0.748 in
19.0 mm
|
M10
|
Black
|
HDPE
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.3756 - £ 0.8212 | 22500 In stock |
0.748 in
19.0 mm
|
M8
|
Black
|
HDPE
|
1.102 in
28.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.3345 - £ 0.7122 | Request the lead time here |
|
M8
|
Black
|
PA
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.1743 - £ 0.3029 | 2000 In stock |
|
M8
|
Black
|
PA
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| £ 1.1578 - £ 2.5196 | Request the lead time here |
0.984 in
25.0 mm
|
M10
|
Black
|
Nylon
|
1.496 in
38.0 mm
|
0.079 in
2.0 mm
|
||
| 10252833 | £ 0.4493 - £ 0.691 | 3850 In stock |
1.339 in
34.0 mm
|
M6
|
Black
|
Nylon
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
|
| £ 2.764 - £ 6.8302 | Request the lead time here |
|
M10
|
Natural
|
Steel
|
1 in
25.4 mm
|
0.063 in
1.6 mm
|
||
| £ 0.5357 - £ 1.2065 | 1220 In stock |
|
M6
|
Black
|
Steel
|
0.866 in
22.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.6959 - £ 1.5627 | Request the lead time here |
|
M8
|
Black
|
Steel
|
1.496 in
38.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.4734 - £ 1.1614 | 26400 In stock |
|
M6
|
Natural
|
Steel
|
0.748 in
19.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.6463 - £ 1.5467 | Request the lead time here |
|
M8
|
Natural
|
Steel
|
1.26 in
32.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.2934 - £ 0.6165 | Request the lead time here |
0.709 in
18.0 mm
|
M8
|
Black
|
HDPE
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue