Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Colour | Screw Size | h | Maximum Static Load Capacity | D | Compatible Wall Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 12.5584 - £ 12.5584 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M12
|
1.929 in
49.0 mm
|
|
1.969 in
50.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| 10274316 | £ 11.0417 - £ 22.67 | 19 In stock |
1.654 in
42.0 mm
|
Black
|
M12
|
1.654 in
42.0 mm
|
|
1.496 in
38.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
|
| £ 9.922 - £ 20.3844 | Request the lead time here |
1.378 in
35.0 mm
|
Black
|
M10
|
1.378 in
35.0 mm
|
|
1.181 in
30.0 mm
|
1.0 mm | 0.039 in
|
||
| £ 11.9631 - £ 11.9631 | Request the lead time here |
1.654 in
42.0 mm
|
Black
|
M20
|
1.654 in
42.0 mm
|
|
1.654 in
42.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 12.5584 - £ 12.5584 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M20
|
1.929 in
49.0 mm
|
|
1.969 in
50.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 20.7566 - £ 20.7566 | Request the lead time here |
1.693 in
43.0 mm
|
Black
|
M12
|
1.693 in
43.0 mm
|
|
1.496 in
38.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 9.922 - £ 20.3844 | Request the lead time here |
1.378 in
35.0 mm
|
Black
|
M12
|
1.378 in
35.0 mm
|
|
1.181 in
30.0 mm
|
1.0 mm | 0.039 in
|
||
| £ 11.1835 - £ 22.9623 | Request the lead time here |
1.654 in
42.0 mm
|
Black
|
M10
|
1.654 in
42.0 mm
|
|
1.654 in
42.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 23.716 - £ 23.716 | Request the lead time here |
1.654 in
42.0 mm
|
Black
|
M20
|
1.654 in
42.0 mm
|
|
1.654 in
42.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 21.2756 - £ 43.6922 | Request the lead time here |
1.654 in
42.0 mm
|
Black
|
M12
|
1.654 in
42.0 mm
|
|
1.654 in
42.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.461 - £ 0.9779 | 1940 In stock |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
1.969 in
50.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.3935 - £ 0.8334 | Request the lead time here |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
1.575 in
40.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.4734 - £ 1.0037 | 2280 In stock |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
1.969 in
50.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.3632 - £ 0.7715 | 200 In stock |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
1.496 in
38.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.2009 - £ 0.4231 | Request the lead time here |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
0.748 in
19.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.1954 - £ 0.4128 | 250 In stock |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
0.984 in
25.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.2078 - £ 0.4412 | 4600 In stock |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
0.787 in
20.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.3522 - £ 0.7456 | 2325 In stock |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
0.197 in
5.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.5325 - £ 1.1275 | 550 In stock |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
2.362 in
60.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.5201 - £ 1.1017 | 2500 In stock |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
2.362 in
60.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue