Menu Search

Round Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Series Code :SR2797

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
177 results
Product SKUs information
Item Code Price range Availability Thread Size Internal Thread Length Body Diameter Style Spacer Length View
£ 0.852 - £ 0.906 Request the lead time here
M2.5
6.0 mm
8.0 mm
Female/Female
10.0 mm
£ 0.7784 - £ 0.8115 Request the lead time here
M2.5
6.0 mm
6.5 mm
Female/Female
10.0 mm
£ 0.852 - £ 0.906 Request the lead time here
M2.5
6.0 mm
8.0 mm
Female/Female
15.0 mm
£ 0.7784 - £ 0.8115 100 In stock
M2.5
6.0 mm
6.5 mm
Female/Female
15.0 mm
£ 0.837 - £ 0.8715 Request the lead time here
M2.5
6.0 mm
6.5 mm
Female/Female
20.0 mm
£ 0.7784 - £ 0.8115 Request the lead time here
M3
6.0 mm
6.5 mm
Female/Female
15.0 mm
£ 0.7784 - £ 0.8115 Request the lead time here
M3
6.0 mm
6.5 mm
Female/Female
12.0 mm
£ 0.8564 - £ 0.8924 Request the lead time here
M2.5
6.0 mm
8.0 mm
Female/Female
20.0 mm
£ 0.837 - £ 0.8715 200 In stock
M3
6.0 mm
6.5 mm
Female/Female
20.0 mm
£ 0.951 - £ 0.9899 Request the lead time here
M3
6.0 mm
6.5 mm
Female/Female
45.0 mm
£ 0.918 - £ 0.9765 Request the lead time here
M3
6.0 mm
8.0 mm
Female/Female
18.0 mm
£ 0.8145 - £ 0.849 Request the lead time here
M4
6.0 mm
8.0 mm
Female/Female
15.0 mm
£ 1.0079 - £ 1.05 300 In stock
M4
6.0 mm
8.0 mm
Female/Female
40.0 mm
£ 1.0388 - £ 1.0819 Request the lead time here
M4
10.0 mm
9.5 mm
Female/Female
20.0 mm
£ 0.7526 - £ 0.7838 Request the lead time here
M3
6.0 mm
8.0 mm
Female/Female
10.0 mm
£ 0.8293 - £ 0.8635 Request the lead time here
M3
6.0 mm
8.0 mm
Female/Female
20.0 mm
£ 0.915 - £ 0.9525 Request the lead time here
M3
6.0 mm
6.5 mm
Female/Female
30.0 mm
TNM3-8-12-1 £ 0.8293 - £ 0.8635 400 In stock
M3
6.0 mm
8.0 mm
Female/Female
12.0 mm
£ 1.7249 - £ 1.7999 Request the lead time here
M4
6.0 mm
8.0 mm
Female/Female
18.0 mm
£ 1.0079 - £ 1.05 Request the lead time here
M4
6.0 mm
8.0 mm
Female/Female
45.0 mm
  • of 9
Female To Female Standoff Cylindrical M2.5 10.0 mm

TNM2.5-8-10-1

Price Range
£ 0.906 - £ 0.852

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M2.5 10.0 mm

TNM2.5-6.5-10-1

Price Range
£ 0.8115 - £ 0.7784

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M2.5 15.0 mm

TNM2.5-8-15-1

Price Range
£ 0.906 - £ 0.852

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M2.5 15.0 mm

TNM2.5-6.5-15-1

Price Range
£ 0.8115 - £ 0.7784

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M2.5 20.0 mm

TNM2.5-6.5-20-1

Price Range
£ 0.8715 - £ 0.837

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M3 15.0 mm

TNM3-6.5-15-1

Price Range
£ 0.8115 - £ 0.7784

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M3 12.0 mm

TNM3-6.5-12-1

Price Range
£ 0.8115 - £ 0.7784

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M2.5 20.0 mm

TNM2.5-8-20-1

Price Range
£ 0.8924 - £ 0.8564

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M3 20.0 mm

TNM3-6.5-20-1

Price Range
£ 0.8715 - £ 0.837

Stock Levels
200 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M3 45.0 mm

TNM3-6.5-45-1

Price Range
£ 0.9899 - £ 0.951

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M3 18.0 mm

TNM3-8-18-1

Price Range
£ 0.9765 - £ 0.918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M4 15.0 mm

TNM4-8-15-1

Price Range
£ 0.849 - £ 0.8145

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M4 40.0 mm

TNM4-8-40-1

Price Range
£ 1.05 - £ 1.0079

Stock Levels
300 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M4 20.0 mm

TNM4-9.5-20-1

Price Range
£ 1.0819 - £ 1.0388

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Female To Female Standoff Cylindrical M3 10.0 mm

TNM3-8-10-1

Price Range
£ 0.7838 - £ 0.7526

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M3 20.0 mm

TNM3-8-20-1

Price Range
£ 0.8635 - £ 0.8293

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M3 30.0 mm

TNM3-6.5-30-1

Price Range
£ 0.9525 - £ 0.915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M3 12.0 mm

TNM3-8-12-1

Price Range
£ 0.8635 - £ 0.8293

Stock Levels
400 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M4 18.0 mm

TNM4-8-18-1

Price Range
£ 1.7999 - £ 1.7249

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M4 45.0 mm

TNM4-8-45-1

Price Range
£ 1.05 - £ 1.0079

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm