Menu Search

Round Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Series Code :SR2797

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
177 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Internal Thread Length Body Diameter Style Spacer Length View
£ 1.7091 - £ 1.7537 38 In stock
M6
12.7 mm
12.7 mm
Female/Male
50.0 mm
£ 1.845 - £ 1.875 Request the lead time here
M2.5
6.5 mm
Male/Male
15.0 mm
£ 2.025 - £ 2.115 Request the lead time here
M4
9.5 mm
Male/Male
18.0 mm
£ 1.3125 - £ 1.368 280 In stock
M4
9.5 mm
Male/Male
45.0 mm
£ 1.0247 - £ 1.0676 11 In stock
M4
6.0 mm
8.0 mm
Female/Male
50.0 mm
£ 1.0388 - £ 1.0819 1200 In stock
M4
10.0 mm
9.5 mm
Female/Male
25.0 mm
£ 1.3125 - £ 1.3395 Request the lead time here
M4
10.0 mm
9.5 mm
Female/Male
50.0 mm
£ 3.9749 - £ 3.9749 Request the lead time here
M6
12.7 mm
Male/Male
50.0 mm
£ 1.227 - £ 1.251 200 In stock
M4
9.5 mm
Male/Male
30.0 mm
£ 1.14 - £ 1.1879 Request the lead time here
M5
9.5 mm
Male/Male
20.0 mm
£ 1.3125 - £ 1.368 Request the lead time here
M5
9.5 mm
Male/Male
45.0 mm
£ 1.695 - £ 1.7699 Request the lead time here
M6
12.7 mm
Male/Male
45.0 mm
£ 1.6199 - £ 1.6199 Request the lead time here
M6
12.7 mm
12.7 mm
Female/Male
45.0 mm
£ 1.2465 - £ 1.272 Request the lead time here
M2.5
6.5 mm
Male/Male
10.0 mm
£ 1.203 - £ 1.2525 Request the lead time here
M4
8.0 mm
Male/Male
45.0 mm
£ 1.1385 - £ 1.1864 Request the lead time here
M5
9.5 mm
Male/Male
25.0 mm
£ 1.455 - £ 1.455 Request the lead time here
M5
9.5 mm
Male/Male
50.0 mm
£ 1.047 - £ 1.0904 Request the lead time here
M4
9.5 mm
Male/Male
25.0 mm
£ 0.852 - £ 0.906 Request the lead time here
M2.5
8.0 mm
Male/Male
10.0 mm
£ 1.2765 - £ 1.302 202 In stock
M6
12.7 mm
12.7 mm
Female/Male
25.0 mm
  • of 9
Male To Female Standoff Round 12.7 mm M6 50.0 mm

10177143

Price Range
£ 1.7537 - £ 1.7091

Stock Levels
38 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    12.7 mm
  • Internal Thread Length
    12.7 mm
Male To Male Standoff Round 6.5 mm M2.5 15.0 mm Nylon 6/6

10175866

Price Range
£ 1.875 - £ 1.845

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    15.0 mm
Male To Male Standoff Round 9.5 mm M4 18.0 mm PA

10176672

Price Range
£ 2.115 - £ 2.025

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    18.0 mm
Male To Male Standoff Round 9.5 mm M4 45.0 mm PA

10176818

Price Range
£ 1.368 - £ 1.3125

Stock Levels
280 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    45.0 mm
Male To Female Standoff Round 8.0 mm M4 50.0 mm

10176627

Price Range
£ 1.0676 - £ 1.0247

Stock Levels
11 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 9.5 mm M4 25.0 mm

10176719

Price Range
£ 1.0819 - £ 1.0388

Stock Levels
1200 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Male To Female Standoff Round 9.5 mm M4 50.0 mm

10176825

Price Range
£ 1.3395 - £ 1.3125

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Male To Male Standoff Round 12.7 mm M6 50.0 mm PA

10177150

Price Range
£ 3.9749 - £ 3.9749

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    12.7 mm
  • Spacer Length
    50.0 mm
Male To Male Standoff Round 9.5 mm M4 30.0 mm PA

10176757

Price Range
£ 1.251 - £ 1.227

Stock Levels
200 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    30.0 mm
Male To Male Standoff Round 9.5 mm M5 20.0 mm PA

10176863

Price Range
£ 1.1879 - £ 1.14

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    20.0 mm
Male To Male Standoff Round 9.5 mm M5 45.0 mm PA

10176986

Price Range
£ 1.368 - £ 1.3125

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    45.0 mm
Male To Male Standoff Round 12.7 mm M6 45.0 mm PA

10177129

Price Range
£ 1.7699 - £ 1.695

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    12.7 mm
  • Spacer Length
    45.0 mm
Male To Female Standoff Round 12.7 mm M6 45.0 mm

10177112

Price Range
£ 1.6199 - £ 1.6199

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    12.7 mm
  • Internal Thread Length
    12.7 mm
Male To Male Standoff Round 6.5 mm M2.5 10.0 mm Nylon 6/6

10175842

Price Range
£ 1.272 - £ 1.2465

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    10.0 mm
Male To Male Standoff Round 8.0 mm M4 45.0 mm PA

10176603

Price Range
£ 1.2525 - £ 1.203

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    45.0 mm
Male To Male Standoff Round 9.5 mm M5 25.0 mm PA

10176894

Price Range
£ 1.1864 - £ 1.1385

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    25.0 mm
Male To Male Standoff Round 9.5 mm M5 50.0 mm PA

10177013

Price Range
£ 1.455 - £ 1.455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    50.0 mm
Male To Male Standoff Round 9.5 mm M4 25.0 mm Nylon 6/6

10176726

Price Range
£ 1.0904 - £ 1.047

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    25.0 mm
Male To Male Standoff Round 8.0 mm M2.5 10.0 mm PA

10175934

Price Range
£ 0.906 - £ 0.852

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    10.0 mm
Male To Female Standoff Round 12.7 mm M6 25.0 mm

10177037

Price Range
£ 1.302 - £ 1.2765

Stock Levels
202 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    12.7 mm
  • Internal Thread Length
    12.7 mm