Menu Search

Round Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Series Code :SR2797

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
177 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Internal Thread Length Body Diameter Style Spacer Length View
£ 0.7526 - £ 0.7838 Request the lead time here
M3
6.0 mm
8.0 mm
Female/Female
10.0 mm
£ 0.8293 - £ 0.8635 10600 In stock
M3
6.0 mm
8.0 mm
Female/Female
20.0 mm
£ 0.8564 - £ 0.8924 Request the lead time here
M2.5
6.0 mm
8.0 mm
Female/Female
20.0 mm
£ 0.837 - £ 0.8715 409 In stock
M3
6.0 mm
6.5 mm
Female/Female
20.0 mm
£ 1.455 - £ 1.455 Request the lead time here
M5
10.0 mm
9.5 mm
Female/Female
50.0 mm
£ 1.59 - £ 1.6199 50 In stock
M6
12.7 mm
12.7 mm
Female/Female
45.0 mm
£ 1.7249 - £ 1.7999 Request the lead time here
M4
6.0 mm
8.0 mm
Female/Female
18.0 mm
£ 1.0725 - £ 1.1174 Request the lead time here
M5
10.0 mm
9.5 mm
Female/Female
25.0 mm
£ 1.206 - £ 1.2555 25 In stock
M4
10.0 mm
9.5 mm
Female/Female
45.0 mm
£ 1.3125 - £ 1.368 Request the lead time here
M5
10.0 mm
9.5 mm
Female/Female
40.0 mm
£ 1.0079 - £ 1.05 361 In stock
M4
6.0 mm
8.0 mm
Female/Female
40.0 mm
£ 1.0388 - £ 1.0819 Request the lead time here
M4
10.0 mm
9.5 mm
Female/Female
20.0 mm
£ 1.074 - £ 1.1189 292 In stock
M4
6.0 mm
8.0 mm
Female/Female
50.0 mm
£ 1.227 - £ 1.251 Request the lead time here
M4
10.0 mm
9.5 mm
Female/Female
30.0 mm
£ 0.951 - £ 0.9899 Request the lead time here
M3
6.0 mm
6.5 mm
Female/Female
45.0 mm
£ 0.918 - £ 0.9765 Request the lead time here
M3
6.0 mm
8.0 mm
Female/Female
18.0 mm
£ 0.837 - £ 0.8715 12 In stock
M3
6.0 mm
6.5 mm
Female/Female
25.0 mm
£ 0.7784 - £ 0.8115 78 In stock
M3
6.0 mm
6.5 mm
Female/Female
15.0 mm
£ 0.9915 - £ 0.9915 18 In stock
M3
6.0 mm
6.5 mm
Female/Female
40.0 mm
£ 0.8535 - £ 0.8715 210 In stock
M3
6.0 mm
8.0 mm
Female/Female
15.0 mm
  • of 9
Female To Female Standoff Cylindrical M3 10.0 mm

10036198

Price Range
£ 0.7838 - £ 0.7526

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M3 20.0 mm

10176313

Price Range
£ 0.8635 - £ 0.8293

Stock Levels
10600 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M2.5 20.0 mm

10175972

Price Range
£ 0.8924 - £ 0.8564

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M3 20.0 mm

10176108

Price Range
£ 0.8715 - £ 0.837

Stock Levels
409 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M5 50.0 mm

10176993

Price Range
£ 1.455 - £ 1.455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Female To Female Standoff Cylindrical M6 45.0 mm

10177105

Price Range
£ 1.6199 - £ 1.59

Stock Levels
50 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    12.7 mm
  • Internal Thread Length
    12.7 mm
Female To Female Standoff Cylindrical M4 18.0 mm

10176450

Price Range
£ 1.7999 - £ 1.7249

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M5 25.0 mm

10176870

Price Range
£ 1.1174 - £ 1.0725

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Female To Female Standoff Cylindrical M4 45.0 mm

10176795

Price Range
£ 1.2555 - £ 1.206

Stock Levels
25 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Female To Female Standoff Cylindrical M5 40.0 mm

10176931

Price Range
£ 1.368 - £ 1.3125

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Female To Female Standoff Cylindrical M4 40.0 mm

10176566

Price Range
£ 1.05 - £ 1.0079

Stock Levels
361 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M4 20.0 mm

10176689

Price Range
£ 1.0819 - £ 1.0388

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Female To Female Standoff Cylindrical M4 50.0 mm

10176610

Price Range
£ 1.1189 - £ 1.074

Stock Levels
292 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M4 30.0 mm

10176733

Price Range
£ 1.251 - £ 1.227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Female To Female Standoff Cylindrical M3 45.0 mm

10176214

Price Range
£ 0.9899 - £ 0.951

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M3 18.0 mm

10176290

Price Range
£ 0.9765 - £ 0.918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M3 25.0 mm

10176122

Price Range
£ 0.8715 - £ 0.837

Stock Levels
12 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M3 15.0 mm

10176061

Price Range
£ 0.8115 - £ 0.7784

Stock Levels
78 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M3 40.0 mm

10176184

Price Range
£ 0.9915 - £ 0.9915

Stock Levels
18 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M3 15.0 mm

10176276

Price Range
£ 0.8715 - £ 0.8535

Stock Levels
210 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm