Quantity | Unit price |
---|---|
150 - 1499 | £ 3.7735 |
1500 + | £ 1.1432 |
Colour | Black |
---|---|
Fitting Style | Push Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Inside Diameter | 25.4 mm |
Inside Diameter | 1 in |
Inside Height | 30.0 mm |
Inside Height | 1.181 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue