Quantity | Unit price |
---|---|
100 - 999 | £ 2.8237 |
1000 - 1999 | £ 1.0446 |
2000 + | £ 1.024 |
Colour | Black |
---|---|
Fitting Style | Push Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Inside Diameter | 22.2 mm |
Inside Diameter | 0.874 in |
Inside Height | 30.0 mm |
Inside Height | 1.181 in |
Price per piece incl VAT | 3.3221 GBP |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue