Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Load Bearing Glides serve as both protection plugs and glides. Ideal for moderate to heavy-duty applications. Protects floors from scratches and damage.
Material: ABS, Nylon, Butyrate, LDPE, HDPE Colour: Black Series Code: SR1632
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Gauge | Colour | Material | OD | WT | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1061 - £ 0.2402 | 28500 In stock |
18
|
Black
|
ABS
|
0.5 in
12.7 mm
|
0.047 in
1.2 mm
|
||
| £ 0.1331 - £ 0.3003 | 9000 In stock |
19
|
Black
|
HDPE
|
0.563 in
14.3 mm
|
0.043 in
1.1 mm
|
||
| £ 0.0837 - £ 0.1895 | Request the lead time here |
19
|
Black
|
ABS
|
0.874 in
22.2 mm
|
0.043 in
1.1 mm
|
||
| £ 0.1092 - £ 0.2474 | 17500 In stock |
16
|
Black
|
ABS
|
0.626 in
15.9 mm
|
0.067 in
1.7 mm
|
||
| 10165348 | £ 0.1726 - £ 0.3141 | Request the lead time here |
14
|
Black
|
ABS
|
0.874 in
22.2 mm
|
0.083 in
2.1 mm
|
|
| £ 0.139 - £ 0.2599 | Request the lead time here |
15
|
Black
|
ABS
|
1 in
25.4 mm
|
0.083 in
2.1 mm
|
||
| £ 0.1179 - £ 0.2684 | Request the lead time here |
19
|
Black
|
ABS
|
1.126 in
28.6 mm
|
0.043 in
1.1 mm
|
||
| £ 0.1516 - £ 0.3825 | 4140 In stock |
14
|
Black
|
ABS
|
1.252 in
31.8 mm
|
0.083 in
2.1 mm
|
||
| £ 0.1061 - £ 0.2402 | Request the lead time here |
16
|
Black
|
ABS
|
0.5 in
12.7 mm
|
0.067 in
1.7 mm
|
||
| £ 0.1125 - £ 0.2548 | Request the lead time here |
21
|
Black
|
ABS
|
0.5 in
12.7 mm
|
0.031 in
0.8 mm
|
||
| £ 0.1179 - £ 0.2684 | Request the lead time here |
20
|
Black
|
ABS
|
0.5 in
12.7 mm
|
0.035 in
0.9 mm
|
||
| £ 0.2466 - £ 0.5581 | Request the lead time here |
18
|
Black
|
ABS
|
1.752 in
44.5 mm
|
0.047 in
1.2 mm
|
||
| £ 0.265 - £ 0.6112 | 2380 In stock |
18
|
Black
|
ABS
|
2 in
50.8 mm
|
0.047 in
1.2 mm
|
||
| £ 0.1115 - £ 0.2524 | 5850 In stock |
22
|
Black
|
ABS
|
0.563 in
14.3 mm
|
0.028 in
0.7 mm
|
||
| £ 0.1029 - £ 0.233 | Request the lead time here |
14
|
Black
|
ABS
|
0.626 in
15.9 mm
|
0.083 in
2.1 mm
|
||
| £ 0.231 - £ 0.5235 | Request the lead time here |
18
|
Black
|
ABS
|
1.5 in
38.1 mm
|
0.047 in
1.2 mm
|
||
| £ 0.2352 - £ 0.5448 | Request the lead time here |
18
|
Black
|
ABS
|
1.626 in
41.3 mm
|
0.047 in
1.2 mm
|
||
| £ 0.231 - £ 0.5235 | Request the lead time here |
12
|
Black
|
ABS
|
1.5 in
38.1 mm
|
0.043 in
1.1 mm
|
||
| £ 0.1221 - £ 0.2763 | 11700 In stock |
11
|
Black
|
ABS
|
0.626 in
15.9 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1017 - £ 0.2305 | Request the lead time here |
22
|
Black
|
ABS
|
0.5 in
12.7 mm
|
0.028 in
0.7 mm