10165645
RDG1370C
| Quantity | Unit price |
|---|---|
| 200 - 1999 | £ 0.4385 |
| 2000 + | £ 0.1941 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| OD | 1.374 in |
|---|---|
| OD | 34.9 mm |
| WT | 1.2 mm |
| WT | 0.047 in |
| Gauge | 18 |
| Material | ABS |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue