Menu Search

Round Glide 34.9 mm ABS Black

Round Tube Insert Glide is designed for lightweight applications such as chair legs or fence posts. It has a clean finish, and is quick and easy to assemble. Black polished and made from ABS to fit 16 gauge pipe with one wall thickness.
Item code:

RDG1365A

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 £ 0.4235
2000 + £ 0.1875
Standard pack: 2000

Order in multiple of 200

Total price:

£ 84.70

200 x £ 0.4235

Add sample +

Specifications

Imperial
Metric
SKU attributes
Full Material Acrylonitrile Butadiene Styrene
Finish Polished
Colour Black
Head Shape Round
Fitting Style Push Fit
Metal Prongs No

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us