10165591
RDG1345A
| Quantity | Unit price |
|---|---|
| 230 - 2299 | £ 0.4449 |
| 2300 + | £ 0.2356 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| OD | 1.252 in |
|---|---|
| OD | 31.8 mm |
| WT | 0.067 in |
| WT | 1.7 mm |
| Gauge | 16 |
| Material | ABS |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue