10165553
RDG1327B
| Quantity | Unit price |
|---|---|
| 240 - 2399 | £ 0.5368 |
| 2400 + | £ 0.2367 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| OD | 1.13 in |
|---|---|
| OD | 28.7 mm |
| WT | 0.035 in |
| WT | 0.9 mm |
| Gauge | 20 |
| Material | LDPE |
| Colour | Black |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue