10165331
RDG1228B
| Quantity | Unit price |
|---|---|
| 450 - 4499 | £ 0.3269 |
| 4500 + | £ 0.1431 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| OD | 22.2 mm |
|---|---|
| OD | 0.874 in |
| WT | 2.4 mm |
| WT | 0.094 in |
| Gauge | 13 |
| Material | LDPE |
| Colour | Black |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue