10165263
RDG1196A
| Quantity | Unit price |
|---|---|
| 650 - 6499 | £ 0.38 |
| 6500 + | £ 0.1672 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| OD | 0.752 in |
|---|---|
| OD | 19.1 mm |
| WT | 0.083 in |
| WT | 2.1 mm |
| Gauge | 14 |
| Material | ABS |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue