| Quantity | Unit price |
|---|---|
| 800 - 7999 | £ 0.1732 |
| 8000 + | £ 0.0765 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| OD | 15.9 mm |
|---|---|
| OD | 0.626 in |
| WT | 1.5 mm |
| WT | 0.059 in |
| Gauge | 17 |
| Material | ABS |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue