Quantity | Unit price |
---|---|
1500 - 14999 | £ 0.2684 |
15000 + | £ 0.1179 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
OD | 15.9 mm |
---|---|
OD | 0.626 in |
WT | 2.4 mm |
WT | 0.094 in |
Gauge | 13 |
Material | ABS |
Colour | Black |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue