Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Tube Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
12000 | £ 0.1464 - £ 0.3645 | 1106 In stock |
1.126 in
28.6 mm
|
||||||||
£ 0.3094 - £ 0.9421 | 957 In stock |
1.5 in
38.1 mm
|
|||||||||
£ 0.0748 - £ 0.1766 | 2140 In stock |
0.591 in
15.0 mm
|
|||||||||
£ 0.128 - £ 0.3183 | 2126 In stock |
1.024 in
26.0 mm
|
|||||||||
£ 0.1547 - £ 0.1547 | In production |
1.024 in
26.0 mm
|
|||||||||
465366 | £ 0.156 - £ 0.5057 | 5700 In stock |
0.63 in
16.0 mm
|
||||||||
£ 0.1121 - £ 0.326 | 132 In stock |
1.181 in
30.0 mm
|
|||||||||
465375 | £ 0.0914 - £ 0.326 | 7323 In stock |
1.181 in
30.0 mm
|
||||||||
£ 0.0406 - £ 0.1193 | 13472 In stock |
0.189 in
4.8 mm
|
|||||||||
£ 0.1202 - £ 0.3208 | 3289 In stock |
0.5 in
12.7 mm
|
|||||||||
£ 0.056 - £ 0.1414 | 7486 In stock |
0.622 in
15.8 mm
|
|||||||||
£ 0.0913 - £ 0.2251 | 21505 In stock |
0.311 in
7.9 mm
|
|||||||||
£ 0.1629 - £ 0.1697 | 5101 In stock |
0.118 in
3.0 mm
|
|||||||||
£ 0.1588 - £ 0.1656 | 37273 In stock |
0.315 in
8.0 mm
|
|||||||||
£ 0.2067 - £ 0.2149 | 10885 In stock |
0.551 in
14.0 mm
|
|||||||||
£ 0.5202 - £ 0.5407 | 1678 In stock |
0.984 in
25.0 mm
|
|||||||||
£ 0.4846 - £ 0.5052 | 1384 In stock |
0.709 in
18.0 mm
|
|||||||||
£ 0.8064 - £ 0.8406 | In production |
1.181 in
30.0 mm
|
|||||||||
£ 0.7215 - £ 0.7516 | 1629 In stock |
0.709 in
18.0 mm
|
|||||||||
£ 0.5312 - £ 0.5531 | 1633 In stock |
0.984 in
25.0 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue