Menu Search

Round End Caps - Standard

In stock

Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.

  • Material: PE, PP
  • Colour: Yellow, Black, Grey, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Essentra Part Number Price range Availability d h View
£ 0.1139 - £ 0.1162 8344 In stock
4.7 mm
15.0 mm
£ 0.1291 - £ 0.1345 3967 In stock
8.0 mm
25.0 mm
£ 0.1329 - £ 0.1356 Request the lead time here
4.0 mm
23.0 mm
£ 0.1253 - £ 0.1305 52398 In stock
7.0 mm
25.0 mm
£ 0.1145 - £ 0.1169 18531 In stock
5.0 mm
24.0 mm
£ 0.1339 - £ 0.1396 423 In stock
3.5 mm
23.0 mm
£ 0.1159 - £ 0.1182 Request the lead time here
6.0 mm
25.0 mm
£ 0.1387 - £ 0.1445 1500 In stock
10.0 mm
25.0 mm
Round End Caps - Standard LDPE - PIR Natural

10082560

Price Range
£ 0.1162 - £ 0.1139

Stock Levels
8344 In stock
Attributes
  • d
    4.7 mm
  • h
    15.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Round End Caps - Standard LDPE - PIR Natural

10082638

Price Range
£ 0.1345 - £ 0.1291

Stock Levels
3967 In stock
Attributes
  • d
    8.0 mm
  • h
    25.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Round End Caps - Standard LDPE - PIR Natural

10082553

Price Range
£ 0.1356 - £ 0.1329

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • h
    23.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Round End Caps - Standard LDPE - PIR Natural

10082614

Price Range
£ 0.1305 - £ 0.1253

Stock Levels
52398 In stock
Attributes
  • d
    7.0 mm
  • h
    25.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Round End Caps - Standard LDPE - PIR Natural

10082577

Price Range
£ 0.1169 - £ 0.1145

Stock Levels
18531 In stock
Attributes
  • d
    5.0 mm
  • h
    24.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Round End Caps - Standard LDPE - PIR Natural

10082539

Price Range
£ 0.1396 - £ 0.1339

Stock Levels
423 In stock
Attributes
  • d
    3.5 mm
  • h
    23.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Round End Caps - Standard LDPE - PIR Natural

10082591

Price Range
£ 0.1182 - £ 0.1159

Stock Levels
Request the lead time here
Attributes
  • d
    6.0 mm
  • h
    25.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Round End Caps - Standard LDPE - PIR Natural

10082669

Price Range
£ 0.1445 - £ 0.1387

Stock Levels
1500 In stock
Attributes
  • d
    10.0 mm
  • h
    25.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000