Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | h | View | |
|---|---|---|---|---|---|
| £ 0.1253 - £ 0.1305 | 52398 In stock |
0.276 in
7.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.1291 - £ 0.1345 | 4217 In stock |
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.1139 - £ 0.1162 | 8344 In stock |
0.185 in
4.7 mm
|
0.591 in
15.0 mm
|
||
| £ 0.1145 - £ 0.1169 | 22031 In stock |
0.197 in
5.0 mm
|
0.945 in
24.0 mm
|
||
| £ 0.1387 - £ 0.1445 | 1500 In stock |
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.1329 - £ 0.1356 | Request the lead time here |
0.157 in
4.0 mm
|
0.906 in
23.0 mm
|
||
| £ 0.1339 - £ 0.1396 | 423 In stock |
0.138 in
3.5 mm
|
0.906 in
23.0 mm
|
||
| £ 0.1159 - £ 0.1182 | 159 In stock |
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue