Quantity | Unit price |
---|---|
1 + | £ 9.6247 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Outside Diameter | 5.0 mm |
---|---|
Outside Diameter | 0.197 in |
Overall Length | 10.0 m |
Overall Length | 32.808 ft |
Colour | Black |
Shape | Round |
Type | Round Cord |
Commodity Code | 3926909790 |
Roll Length | 10.0 m |
Roll Length | 32.808 ft |
Includes | 10 m roll |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue