20124229
281023001E
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 9.1348 |
| 5 + | £ 8.2213 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Length | 77.0 mm |
|---|---|
| Length | 3.031 in |
| Width | 35.7 mm |
| Width | 1.406 in |
| Mount Type | Standard |
| Actuation Lever Type | Perpendicular |
| Mounting Orientation | Right Handed |
| Finish | Polished |
| Type | Standard |
| Commodity Code | 8301409000 |
| Latch Type | Rotary Latch |
| Latch Material | Steel |
| Colour | Natural |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue