Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
20124205
28001431001E
| Quantity | Unit price |
|---|---|
| 1 + | £ 10.0925 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Length | 68.5 mm |
|---|---|
| Length | 2.697 in |
| Width | 28.0 mm |
| Width | 1.102 in |
| Mount Type | Standard |
| Actuation Lever Type | Single |
| Mounting Orientation | Right Handed |
| Finish | Polished |
| Type | Standard |
| Number of Mounting Holes | 2 |
| Commodity Code | 8301409000 |
| Latch Type | Rotary Latch |
| Latch Material | Steel |
| Colour | Natural |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue