Menu Search

Cable with spring M6 2000.0 mm Steel Zinc Plated

Item code:

2801212000E

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 12.3066
Standard pack: 1

Order in multiple of 1

Total price:

£ 12.31

1 x £ 12.3066

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Length 2000.0 mm
Width 5.0 mm
Thread Size M6
Hole Size 4.0 mm
Type Cable with Spring
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us