Menu Search

Rotary Dampers

In stock

Rotary Dampers, which are also known as Rotational Dampers, are mechanical components that function like small gears. They help to slow down or inhibit the motions of moving parts in machinery.

A Rotary Damper can also be used to allow a controlled opening and closing of flaps, caps, lids and other covers in machine equipment. Essentially, Rotary Damper control speed and acceleration of a movement in a travelling body.

Simple to install, a Rotational Damper can be fitted as part of an assembly and are offered in a range of torques and gear profiles. Our range comes in choice of materials, including; Polyoxymethylene (POM), Nylon and Polycarbonate (PC) - with a variety of colour options.

  • Colours: Black, Blue, Natural, White.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Essentra Part Number Price range Availability Gear Type Colour Material Distance Between Fixing Holes Torque Spindle Height View
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
0.12 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
0.30 N
£ 1.8922 - £ 1.8922 980 In stock
Standard Spur Gear
Black
POM
1.50 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
1.20 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
0.95 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
1.20 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
0.60 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
0.95 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
1.50 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
0.12 N
£ 3.4602 - £ 5.3501 Request the lead time here
Standard Spur Gear
White
POM
0.55 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
0.12 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
1.10 N
£ 5.6941 - £ 12.1717 2400 In stock
Barrel Gear
Natural
PC
20.0 N
Request the lead time here
Barrel Gear
Natural
PC
15.0 N
£ 2.2817 - £ 2.3785 100 In stock
Standard Spur Gear
Black
PA
0.25 N
£ 2.3232 - £ 2.3785 Request the lead time here
Standard Spur Gear
Black
PA
0.30 N
£ 23.8671 - £ 27.4472 300 In stock
Barrel Gear
Natural
PC
90.0 N
200 In stock
Standard Spur Gear
Black
PA
0.12 N
10628607 £ 2.3232 - £ 2.3785 Request the lead time here
Standard Spur Gear
Black
PA
1.20 N
  • of 8
Rotary Damper - With Gear 0.12 N 8.8 mm POM

10632383

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.6 mm
  • Overall Length
    17.7 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 0.30 N 8.8 mm POM

10640111

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.7 mm
  • Overall Length
    24.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 1.50 N 8.8 mm POM

10640647

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
980 In stock
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 1.20 N 8.8 mm POM

10632369

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 0.95 N 8.8 mm POM

10632284

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 1.20 N 8.8 mm POM

10629482

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.7 mm
  • Overall Length
    24.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 0.60 N 8.8 mm POM

10640562

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.7 mm
  • Overall Length
    24.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 0.95 N 8.8 mm POM

10632277

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.6 mm
  • Overall Length
    17.7 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 1.50 N 8.8 mm POM

10632376

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.9 mm
  • Overall Length
    21.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 0.12 N 8.8 mm POM

10629598

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.9 mm
  • Overall Length
    21.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 0.55 N 8.8 mm POM

10633021

Price Range
£ 5.3501 - £ 3.4602

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    14.9 mm
  • Overall Height
    7.15 mm
  • Overall Length
    24.0 mm
  • Wheel Outside Diameter
    10.4 mm
  • Full Material
    Polyoxymethylene; Nylon 66
Rotary Damper - With Gear 0.12 N 8.8 mm POM

10629604

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 1.10 N 8.8 mm POM

10632321

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.7 mm
  • Overall Length
    24.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - Without Gear 20.0 N PC

10350973

Price Range
£ 12.1717 - £ 5.6941

Stock Levels
2400 In stock
Attributes
  • Housing Diameter
    13.0 mm
  • Overall Height
    18.0 mm
  • Full Material
    Polyoxymethylene;Glass Filled 15% Polyamide 6.6;Silicone Oil
  • Colour
    Natural
  • Gear Type
    Barrel Gear
Rotary Damper - Without Gear 15.0 N PC

10350966


Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    13.0 mm
  • Overall Height
    18.0 mm
  • Full Material
    Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
  • Colour
    Natural
  • Gear Type
    Barrel Gear
Rotary Damper - Without Gear 0.25 N PA

10645215

Price Range
£ 2.3785 - £ 2.2817

Stock Levels
100 In stock
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - Without Gear 0.30 N 15.0 mm PA

10645178

Price Range
£ 2.3785 - £ 2.3232

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    7.7 mm
  • Overall Length
    22.6 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - Without Gear 90.0 N 17.0 mm PC

10403778

Price Range
£ 27.4472 - £ 23.8671

Stock Levels
300 In stock
Attributes
  • Overall Height
    33.1 mm
  • Full Material
    Polycarbonate;Zinc;Nitrile Butadiene Rubber;Silicone
  • Colour
    Natural
  • Gear Type
    Barrel Gear
  • Torque
    90.0 N
Rotary Damper - Without Gear 0.12 N PA

10403143


Stock Levels
200 In stock
Attributes
  • Housing Diameter
    15.2 mm
  • Overall Height
    8.0 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear 1.20 N 15.0 mm PA

10628607

Price Range
£ 2.3785 - £ 2.3232

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    7.7 mm
  • Overall Length
    22.6 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black