Menu Search

Rotary Damper - Without Gear 80.0 N 15.0 mm PC

Essentra Part Number:

10317297

Manufacturer Part Number:

RFRT-PN5

996 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 1.0673
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 1,067.30

1000 x £ 1.0673

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Housing Diameter 15.0 mm
Overall Height 7.6 mm
Full Material Polycarbonate
Colour Blue
Gear Type Standard Spur Gear
Torque 80.0 N
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us