Quantity | Unit price |
---|---|
1 - 999 | £ 10.833 |
1000 + | £ 3.0941 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Between Fixing Holes | 19.0 mm |
---|---|
Distance Between Fixing Holes | 0.748 in |
Housing Diameter | 15.0 mm |
Housing Diameter | 0.591 in |
Maximum Operating Temperature | 125 °C |
Maximum Operating Temperature | 257 °F |
Overall Height | 5.9 mm |
Overall Height | 0.232 in |
Overall Length | 24.0 mm |
Overall Length | 0.945 in |
Full Material | Polycarbonate;Acetal |
Colour | Black |
Gear Type | Standard Spur Gear |
Torque | 20.0 N |
Torque | 20.0 N |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue