Menu Search

Rotary Damper - With Gear 11.0 N 18.6 mm POM

This rotary damper with gear controls the speed and acceleration of a moving body. They are simple to install and may be integrated into an assembly. This self-contained machine features 11 teeth, a 1.25 module. Right / Clock-Wise Dampening - Free Rotation: Left
Essentra Part Number:

10403662

Manufacturer Part Number:

551367

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 £ 14.5375
100 + £ 6.8461
Standard pack: 100

Order any quantity

Total price:

£ 14.54

1 x £ 14.5375

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Housing Diameter 22.0 mm
Overall Height 19.7 mm
Overall Length 40.0 mm
Wheel Outside Diameter 16.3 mm
Full Material 15% Glass Filled Polyamide 6.6;Steel;Polyoxymethylene;Polydimethylsiloxane
Colour Black;Grey
Gear Type Standard Spur Gear
Torque 11.0 N
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us