Menu Search

Rotary Damper - Without Gear 6.2 N POM

This Barrel Damper is made of POM, Polycarbonate, NBR and Silicone Oil. This Simple to install, self contained unit controls the speed and acceleration of a rotating body. It operates at a torque of 6,2 Ncm ±0,85 and is fitted with a key size of 1.7 x 1 mm.
Essentra Part Number:

10403600

Manufacturer Part Number:

551357

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on 0345 528 0474 or email sales@essentracomponents.co.uk
Standard pack: 100

Order in multiple of 10

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Housing Diameter 12.0 mm
Overall Height 15.0 mm
Full Material Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
Colour Natural
Gear Type Barrel Gear
Torque 6.2 N
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us