10403280
551276
| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 5.1559 |
| 100 - 499 | £ 2.4379 |
| 500 - 999 | £ 2.3812 |
| 1000 + | £ 2.3387 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Housing Diameter | 15.0 mm |
|---|---|
| Housing Diameter | 0.591 in |
| Overall Height | 8.0 mm |
| Overall Height | 0.315 in |
| Overall Length | 0.819 in |
| Overall Length | 20.8 mm |
| Full Material | Polyoxymethylene;Polyamide 6.6;Silicone Oil |
| Colour | Black |
| Gear Type | Standard Spur Gear |
| Torque | 0.60 N |
| Torque | 0.60 N |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue