10644751
104112000005
| Quantity | Unit price |
|---|---|
| 10 - 49 | £ 6.0292 |
| 50 - 249 | £ 5.9048 |
| 250 + | £ 5.7803 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Height | 0.236 in |
|---|---|
| Overall Height | 6.0 mm |
| Wheel Outside Diameter | 0.642 in |
| Wheel Outside Diameter | 16.3 mm |
| Full Material | Polyoxymethylene |
| Colour | White |
| Gear Type | Standard Spur Gear |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue