Menu Search

Rotary Damper - With Gear 0.3 N 8.8 mm POM

This rotary dampers bidirectional with gear control the speed and acceleration of a movement in a travelling body such as flaps, box panels and appliance doors. Simple and time saving assembly, no maintenance needed, soundless movement with a silicone damper. Operating torque 0.60
Essentra Part Number:

10328514

Manufacturer Part Number:

078121069999

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 5.7831
50 + £ 5.6697
Standard pack: 10

Order in multiple of 10

Total price:

£ 57.83

10 x £ 5.7831

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Housing Diameter 15.0 mm
Maximum Operating Temperature 90 °C
Overall Height 12.0 mm
Overall Length 21.5 mm
Wheel Outside Diameter 10.4 mm
Full Material Polyoxymethylene;Polyamide 6.6;Polycarbonate;Silicone Oil
Colour Black
Gear Type Standard Spur Gear
Torque 0.3 N
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us