10213193
1339908
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Function | On/ Off |
|---|---|
| Version | 5 |
| Circuit Arrangement Type | 10 Amps |
| Number of Poles | 3 + Neutral |
| Switch Operation | On/Off |
| Temperature Range | -15 - 80 °C |
| Temperature Range | 5 - 176 °F |
| Commodity Code | 8536508090 |
| Type | 60 ° |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue