Quantity | Unit price |
---|---|
1 - 9 | £ 16.2101 |
10 + | £ 15.8815 |
Function | On/ Off |
---|---|
Version | 1 |
Circuit Arrangement Type | 16 Amps |
Number of Poles | 1 |
Switch Operation | On/Off |
Temperature Range | -15 - 80 °C |
Temperature Range | 5 - 176 °F |
Commodity Code | 8536508090 |
Type | 90 ° |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue