Menu Search

Ball Joint Flange 70.0 mm M8 304 Stainless Steel

Flat Feet are screwed from below, secured against rotation by a dowel pin, to ball joints GN 784.
Essentra Part Number:

10507803

Manufacturer Part Number:

1505333

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on 0345 528 0474 or email sales@essentracomponents.co.uk
Standard pack: 1

Order in multiple of 1

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Thread Length 4.0 mm
Head Height 14.6 mm
Commodity Code 7318190020
Outside Diameter 70.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us