10212905
1339876
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Red |
|---|---|
| Switch Operation | On/Off |
| Type | Illuminated |
| Circuit Arrangement A | NO;1NC |
| Overall Length | 1.26 in |
| Overall Length | 32.0 mm |
| Width | 1.024 in |
| Width | 26.0 mm |
| Price per piece incl VAT | 6.0703 GBP |
| Commodity Code | 8536508090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue