Quantity | Unit price |
---|---|
150 - 1499 | £ 4.0046 |
1500 + | £ 1.9167 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Red |
---|---|
Switch Operation | On/Off |
Type | Illuminated |
Circuit Arrangement A | NO;1NC |
Overall Length | 32.0 mm |
Overall Length | 1.26 in |
Width | 14.0 mm |
Width | 0.551 in |
Price per piece incl VAT | 4.7113 GBP |
Commodity Code | 8536508090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue