Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1597 - £ 0.1972 | 3000 In stock |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.146 - 0.185 in
3.7 - 4.7 mm
|
0.626 in
15.9 mm
|
||
| 10027738 | £ 0.1389 - £ 0.1714 | 7000 In stock |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.106 - 0.146 in
2.7 - 3.7 mm
|
0.5 in
12.7 mm
|
|
| £ 0.1389 - £ 0.1714 | 2076 In stock |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.224 - 0.264 in
5.7 - 6.7 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1389 - £ 0.1714 | 4068 In stock |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.106 - 0.146 in
2.7 - 3.7 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1389 - £ 0.1714 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.185 - 0.224 in
4.7 - 5.7 mm
|
0.752 in
19.1 mm
|
||
| £ 0.1389 - £ 0.1714 | 968 In stock |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.028 - 0.063 in
0.7 - 1.6 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1389 - £ 0.1714 | 982 In stock |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.028 - 0.063 in
0.7 - 1.6 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1597 - £ 0.1972 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.185 - 0.224 in
4.7 - 5.7 mm
|
0.752 in
19.1 mm
|
||
| £ 0.1121 - £ 0.1246 | 5007 In stock |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 - 0.062 in
1.6 - 1.57 mm
|
0.059 - 0.106 in
1.5 - 2.7 mm
|
0.437 in
11.1 mm
|
||
| £ 0.1389 - £ 0.1714 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.283 - 0.343 in
7.2 - 8.7 mm
|
1 in
25.4 mm
|
||
| £ 0.1335 - £ 0.1483 | 939 In stock |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 - 0.062 in
1.6 - 1.57 mm
|
0.146 - 0.185 in
3.7 - 4.7 mm
|
0.626 in
15.9 mm
|
||
| £ 0.1389 - £ 0.1714 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.059 - 0.106 in
1.5 - 2.7 mm
|
0.437 in
11.1 mm
|
||
| £ 0.1748 - £ 0.1943 | Request the lead time here |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 - 0.062 in
1.6 - 1.57 mm
|
0.185 - 0.224 in
4.7 - 5.7 mm
|
0.752 in
19.1 mm
|
||
| £ 0.1389 - £ 0.1714 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.059 - 0.106 in
1.5 - 2.7 mm
|
0.437 in
11.1 mm
|
||
| £ 0.1389 - £ 0.1714 | 1352 In stock |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.283 - 0.343 in
7.2 - 8.7 mm
|
1 in
25.4 mm
|
||
| £ 0.1274 - £ 0.1415 | Request the lead time here |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 - 0.062 in
1.6 - 1.57 mm
|
0.283 - 0.343 in
7.2 - 8.7 mm
|
1 in
25.4 mm