Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Light Pipes are optical components designed to channel light from an LED to a desired location. They are ideal for enhancing visibility in electronic displays and control panels.
These light pipes offer flexible design options to suit a variety of applications. The sleek, low-profile construction supports compact device designs, while compatibility with surface mount LEDs ensures seamless integration into modern PCB assemblies.
In addition to improving light transmission, light pipes provide effective ESD protection by physically isolating the LED and PCB from external contact, which helps safeguard sensitive electronics.
Material: Polycarbonate Colour: Clear Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Diameter | Length | Type | View | |
|---|---|---|---|---|---|---|
| Request the lead time here |
0.195 in
5 mm
|
1.250 in
31.8 mm
|
1
|
|||
| Request the lead time here |
0.195 in
5 mm
|
0.188 in
4.8 mm
|
1
|
|||
| Request the lead time here |
0.195 in
5 mm
|
0.100 in
2.5 mm
|
1
|
|||
| Request the lead time here |
0.195 in
5 mm
|
1.000 in
25.4 mm
|
2
|
|||
| Request the lead time here |
0.195 in
5 mm
|
0.375 in
9.5 mm
|
2
|
|||
| Request the lead time here |
0.195 in
5 mm
|
0.625 in
15.9 mm
|
2
|
|||
| Request the lead time here |
0.195 in
5 mm
|
0.625 in
15.9 mm
|
1
|
|||
| Request the lead time here |
0.121 in
3.1 mm
|
0.100 in
2.5 mm
|
3
|
|||
| Request the lead time here |
0.121 in
3.1 mm
|
0.188 in
4.8 mm
|
1
|
|||
| Request the lead time here |
0.121 in
3.1 mm
|
0.250 in
6.4 mm
|
1
|
|||
| Request the lead time here |
0.121 in
3.1 mm
|
0.200 in
5.1 mm
|
1
|
|||
| Request the lead time here |
0.121 in
3.1 mm
|
0.350 in
8.9 mm
|
1
|
|||
| Request the lead time here |
0.121 in
3.1 mm
|
0.118 in
3 mm
|
1
|
|||
| Request the lead time here |
0.121 in
3.1 mm
|
0.197 in
5 mm
|
1
|
|||
| Request the lead time here |
0.121 in
3.1 mm
|
0.830 in
21.1 mm
|
3
|
|||
| Request the lead time here |
0.121 in
3.1 mm
|
0.315 in
8 mm
|
3
|
|||
| Request the lead time here |
0.115 in
2.9 mm
|
0.100 in
2.5 mm
|
2
|
|||
| Request the lead time here |
0.115 in
2.9 mm
|
0.350 in
8.9 mm
|
2
|
|||
| Request the lead time here |
0.115 in
2.9 mm
|
0.197 in
5 mm
|
2
|
|||
| Request the lead time here |
0.115 in
2.9 mm
|
0.750 in
19.1 mm
|
2
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue