10085813
12628
| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 1.8098 |
| 250 - 2499 | £ 0.8986 |
| 2500 + | £ 0.8802 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 127.8 mm |
|---|---|
| d | 5.031 in |
| h | 15.2 mm |
| h | 0.598 in |
| Colour | White |
| Material | PE |
| Grip Type | With Finger Grip |
| Type | 2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue