10085400
12560
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.6192 |
| 1000 + | £ 0.3912 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 70.0 mm |
|---|---|
| d | 2.756 in |
| h | 0.374 in |
| h | 9.5 mm |
| Colour | White |
| Material | LDPE - PIR |
| Grip Type | With Finger Grip |
| Type | 2 |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue