Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ribbed Pipe End Plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.
They are offered in two designs, each with flexible ribs in varying sizes to accommodate a range of NPT and drill pipe schedules. Easy to install and remove due to their close fit.
The are ideal for mechanical and engineering applications in a wide range of industries.
Material: LDPE - PIR, LDPE Colour: Blue, Red, Black Series Code: SR1069, SRILUPE, SR1171, SRILUH, SRPAR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | D | H | Type | d2 | View | |
|---|---|---|---|---|---|---|---|---|
| 10074503 | £ 0.1234 - £ 0.2592 | 500 In stock |
0.622 in
15.8 mm
|
|
0.598 in
15.2 mm
|
1
|
0.622 in
15.8 mm
|
|
| £ 0.127 - £ 0.1297 | 250 In stock |
0.748 in
19.0 mm
|
|
0.728 in
18.5 mm
|
1
|
0.748 in
19.0 mm
|
||
| 10074497 | £ 0.036 - £ 0.0954 | 12500 In stock |
0.5 in
12.7 mm
|
|
0.48 in
12.2 mm
|
1
|
0.5 in
12.7 mm
|
|
| £ 0.1502 - £ 0.2306 | 1050 In stock |
1.122 in
28.5 mm
|
|
1.102 in
28.0 mm
|
1
|
1.122 in
28.5 mm
|
||
| 10074527 | £ 0.1333 - £ 0.1799 | 750 In stock |
0.874 in
22.2 mm
|
|
0.854 in
21.7 mm
|
1
|
0.874 in
22.2 mm
|
|
| £ 0.036 - £ 0.0959 | 3500 In stock |
0.374 in
9.5 mm
|
|
0.354 in
9.0 mm
|
1
|
0.374 in
9.5 mm
|
||
| £ 0.0422 - £ 0.0657 | 7200 In stock |
0.236 in
6.0 mm
|
0.457 in
11.6 mm
|
0.457 in
11.6 mm
|
6
|
0.465 in
11.8 mm
|
||
| £ 0.0426 - £ 0.0663 | 6000 In stock |
0.386 in
9.8 mm
|
0.575 in
14.6 mm
|
0.642 in
16.3 mm
|
6
|
0.697 in
17.7 mm
|
||
| £ 0.0341 - £ 0.0531 | 200 In stock |
0.224 in
5.7 mm
|
0.39 in
9.9 mm
|
0.457 in
11.6 mm
|
6
|
0.461 in
11.7 mm
|
||
| £ 0.0555 - £ 0.0863 | 5400 In stock |
0.386 in
9.8 mm
|
0.689 in
17.5 mm
|
0.642 in
16.3 mm
|
6
|
0.693 in
17.6 mm
|
||
| £ 0.0516 - £ 0.0803 | 5800 In stock |
0.386 in
9.8 mm
|
0.606 in
15.4 mm
|
0.642 in
16.3 mm
|
6
|
0.693 in
17.6 mm
|
||
| £ 0.0704 - £ 0.1095 | 1000 In stock |
0.465 in
11.8 mm
|
0.819 in
20.8 mm
|
1.232 in
31.3 mm
|
5
|
0.866 in
22.0 mm
|
||
| £ 0.064 - £ 0.0995 | 5000 In stock |
0.472 in
12.0 mm
|
0.776 in
19.7 mm
|
1.232 in
31.3 mm
|
5
|
0.866 in
22.0 mm
|
||
| £ 0.0726 - £ 0.1129 | 4200 In stock |
0.606 in
15.4 mm
|
1.087 in
27.6 mm
|
1.236 in
31.4 mm
|
5
|
1.185 in
30.1 mm
|
||
| 10272756 | £ 0.0718 - £ 0.1117 | 800 In stock |
0.63 in
16.0 mm
|
1.031 in
26.2 mm
|
1.24 in
31.5 mm
|
5
|
1.185 in
30.1 mm
|
|
| 10272923 | £ 0.5396 - £ 0.8394 | 120 In stock |
2.756 in
70.0 mm
|
4.484 in
113.9 mm
|
1.35 in
34.3 mm
|
5
|
4.449 in
113.0 mm
|
|
| 10272794 | £ 0.122 - £ 0.1898 | 99300 In stock |
0.713 in
18.1 mm
|
1.362 in
34.6 mm
|
1.228 in
31.2 mm
|
5
|
1.496 in
38.0 mm
|
|
| £ 0.2581 - £ 0.4014 | 450 In stock |
1.138 in
28.9 mm
|
1.894 in
48.1 mm
|
1.244 in
31.6 mm
|
5
|
2.146 in
54.5 mm
|
||
| £ 0.1212 - £ 0.1886 | 2100 In stock |
0.705 in
17.9 mm
|
1.472 in
37.4 mm
|
1.209 in
30.7 mm
|
5
|
1.496 in
38.0 mm
|
||
| £ 0.2627 - £ 0.4087 | 250 In stock |
1.154 in
29.3 mm
|
1.917 in
48.7 mm
|
1.244 in
31.6 mm
|
5
|
2.154 in
54.7 mm