Menu Search

Ribbed Pipe-End Plugs

In stock

Ribbed Pipe End Plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.

They are offered in two designs, each with flexible ribs in varying sizes to accommodate a range of NPT and drill pipe schedules. Easy to install and remove due to their close fit.

The are ideal for mechanical and engineering applications in a wide range of industries.

  • Two designs, each with flexible ribs in varying sizes to accommodate drill pipe schedules.
  • Designed to seal the ends of pipes and tubes securely.
  • Ideal for mechanical and engineering use.
Material: LDPE - PIR, LDPE Colour: Blue, Red, Black Series Code: SR1069, SRILUPE, SR1171, SRILUH, SRPAR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
81 results
Product SKUs information
Essentra Part Number Price range Availability d1 D H Type d2 View
£ 0.036 - £ 0.0959 13000 In stock
9.5 mm
9.0 mm
1
9.5 mm
10074527 £ 0.1333 - £ 0.1799 750 In stock
22.2 mm
21.7 mm
1
22.2 mm
10074503 £ 0.1234 - £ 0.2592 500 In stock
15.8 mm
15.2 mm
1
15.8 mm
£ 0.127 - £ 0.1297 1500 In stock
19.0 mm
18.5 mm
1
19.0 mm
10074497 £ 0.036 - £ 0.0954 17500 In stock
12.7 mm
12.2 mm
1
12.7 mm
£ 0.1502 - £ 0.2306 1050 In stock
28.5 mm
28.0 mm
1
28.5 mm
£ 0.0516 - £ 0.0803 5800 In stock
9.8 mm
15.4 mm
16.3 mm
6
17.6 mm
£ 0.0341 - £ 0.0531 200 In stock
5.7 mm
9.9 mm
11.6 mm
6
11.7 mm
£ 0.0555 - £ 0.0863 5400 In stock
9.8 mm
17.5 mm
16.3 mm
6
17.6 mm
£ 0.0426 - £ 0.0663 6000 In stock
9.8 mm
14.6 mm
16.3 mm
6
17.7 mm
£ 0.0422 - £ 0.0657 7200 In stock
6.0 mm
11.6 mm
11.6 mm
6
11.8 mm
£ 0.064 - £ 0.0995 5000 In stock
12.0 mm
19.7 mm
31.3 mm
5
22.0 mm
10272756 £ 0.0718 - £ 0.1117 Request the lead time here
16.0 mm
26.2 mm
31.5 mm
5
30.1 mm
£ 0.2627 - £ 0.4087 250 In stock
29.3 mm
48.7 mm
31.6 mm
5
54.7 mm
£ 0.2858 - £ 0.4446 Request the lead time here
36.0 mm
62.7 mm
31.7 mm
5
61.0 mm
£ 0.0704 - £ 0.1095 Request the lead time here
11.8 mm
20.8 mm
31.3 mm
5
22.0 mm
£ 0.0726 - £ 0.1129 1800 In stock
15.4 mm
27.6 mm
31.4 mm
5
30.1 mm
£ 0.4927 - £ 0.7664 Request the lead time here
60.3 mm
81.1 mm
31.9 mm
5
88.4 mm
£ 0.1212 - £ 0.1886 2100 In stock
17.9 mm
37.4 mm
30.7 mm
5
38.0 mm
£ 0.2581 - £ 0.4014 700 In stock
28.9 mm
48.1 mm
31.6 mm
5
54.5 mm
  • of 5
Street Sign Post Plug 3/8" Blue LDPE - PIR

10074480

Price Range
£ 0.0959 - £ 0.036

Stock Levels
13000 In stock
Attributes
  • d1
    9.5 mm
  • d2
    9.5 mm
  • H
    9.0 mm
  • Type
    1
  • Material
    LDPE - PIR
Street Sign Post Plug 7/8" Blue LDPE - PIR

10074527

Price Range
£ 0.1799 - £ 0.1333

Stock Levels
750 In stock
Attributes
  • d1
    22.2 mm
  • d2
    22.2 mm
  • H
    21.7 mm
  • Type
    1
  • Material
    LDPE - PIR
Street Sign Post Plug 5/8" Blue LDPE - PIR

10074503

Price Range
£ 0.2592 - £ 0.1234

Stock Levels
500 In stock
Attributes
  • d1
    15.8 mm
  • d2
    15.8 mm
  • H
    15.2 mm
  • Type
    1
  • Material
    LDPE - PIR
Street Sign Post Plug 3/4" Blue LDPE - PIR

10074510

Price Range
£ 0.1297 - £ 0.127

Stock Levels
1500 In stock
Attributes
  • d1
    19.0 mm
  • d2
    19.0 mm
  • H
    18.5 mm
  • Type
    1
  • Material
    LDPE - PIR
Street Sign Post Plug 1/2" Blue LDPE - PIR

10074497

Price Range
£ 0.0954 - £ 0.036

Stock Levels
17500 In stock
Attributes
  • d1
    12.7 mm
  • d2
    12.7 mm
  • H
    12.2 mm
  • Type
    1
  • Material
    LDPE - PIR
Street Sign Post Plug 1-1/8" Blue LDPE - PIR

10074534

Price Range
£ 0.2306 - £ 0.1502

Stock Levels
1050 In stock
Attributes
  • d1
    28.5 mm
  • d2
    28.5 mm
  • H
    28.0 mm
  • Type
    1
  • Material
    LDPE - PIR
Ribbed Pipe-End Plug 15.4 mm 16.3 mm Red LDPE - PIR

10272695

Price Range
£ 0.0803 - £ 0.0516

Stock Levels
5800 In stock
Attributes
  • D
    15.4 mm
  • d1
    9.8 mm
  • d2
    17.6 mm
  • H
    16.3 mm
  • Type
    6
Ribbed Pipe-End Plug 9.9 mm 11.6 mm Red LDPE - PIR

10272664

Price Range
£ 0.0531 - £ 0.0341

Stock Levels
200 In stock
Attributes
  • D
    9.9 mm
  • d1
    5.7 mm
  • d2
    11.7 mm
  • H
    11.6 mm
  • Type
    6
Ribbed Pipe-End Plug 17.5 mm 16.3 mm Red LDPE - PIR

10272701

Price Range
£ 0.0863 - £ 0.0555

Stock Levels
5400 In stock
Attributes
  • D
    17.5 mm
  • d1
    9.8 mm
  • d2
    17.6 mm
  • H
    16.3 mm
  • Type
    6
Ribbed Pipe-End Plug 14.6 mm 16.3 mm Red LDPE - PIR

10272688

Price Range
£ 0.0663 - £ 0.0426

Stock Levels
6000 In stock
Attributes
  • D
    14.6 mm
  • d1
    9.8 mm
  • d2
    17.7 mm
  • H
    16.3 mm
  • Type
    6
Ribbed Pipe-End Plug 11.6 mm 11.6 mm Red LDPE - PIR

10272671

Price Range
£ 0.0657 - £ 0.0422

Stock Levels
7200 In stock
Attributes
  • D
    11.6 mm
  • d1
    6.0 mm
  • d2
    11.8 mm
  • H
    11.6 mm
  • Type
    6
Ribbed Pipe-End Plug 19.7 mm 31.3 mm Red LDPE - PIR

10272718

Price Range
£ 0.0995 - £ 0.064

Stock Levels
5000 In stock
Attributes
  • D
    19.7 mm
  • d1
    12.0 mm
  • d2
    22.0 mm
  • H
    31.3 mm
  • d3
    14.4 mm
Ribbed Pipe-End Plug 26.2 mm 31.5 mm Red LDPE - PIR

10272756

Price Range
£ 0.1117 - £ 0.0718

Stock Levels
Request the lead time here
Attributes
  • D
    26.2 mm
  • d1
    16.0 mm
  • d2
    30.1 mm
  • H
    31.5 mm
  • d3
    25.0 mm
Ribbed Pipe-End Plug 48.7 mm 31.6 mm Red LDPE - PIR

10272848

Price Range
£ 0.4087 - £ 0.2627

Stock Levels
250 In stock
Attributes
  • D
    48.7 mm
  • d1
    29.3 mm
  • d2
    54.7 mm
  • H
    31.6 mm
  • d3
    45.5 mm
Ribbed Pipe-End Plug 62.7 mm 31.7 mm Red LDPE - PIR

10272879

Price Range
£ 0.4446 - £ 0.2858

Stock Levels
Request the lead time here
Attributes
  • D
    62.7 mm
  • d1
    36.0 mm
  • d2
    61.0 mm
  • H
    31.7 mm
  • d3
    55.4 mm
Ribbed Pipe-End Plug 20.8 mm 31.3 mm Red LDPE - PIR

10272725

Price Range
£ 0.1095 - £ 0.0704

Stock Levels
Request the lead time here
Attributes
  • D
    20.8 mm
  • d1
    11.8 mm
  • d2
    22.0 mm
  • H
    31.3 mm
  • d3
    14.7 mm
Ribbed Pipe-End Plug 27.6 mm 31.4 mm Red LDPE - PIR

10272763

Price Range
£ 0.1129 - £ 0.0726

Stock Levels
1800 In stock
Attributes
  • D
    27.6 mm
  • d1
    15.4 mm
  • d2
    30.1 mm
  • H
    31.4 mm
  • d3
    25.0 mm
Ribbed Pipe-End Plug 81.1 mm 31.9 mm Red LDPE - PIR

10272916

Price Range
£ 0.7664 - £ 0.4927

Stock Levels
Request the lead time here
Attributes
  • D
    81.1 mm
  • d1
    60.3 mm
  • d2
    88.4 mm
  • H
    31.9 mm
  • d3
    79.0 mm
Ribbed Pipe-End Plug 37.4 mm 30.7 mm Red LDPE - PIR

10272800

Price Range
£ 0.1886 - £ 0.1212

Stock Levels
2100 In stock
Attributes
  • D
    37.4 mm
  • d1
    17.9 mm
  • d2
    38.0 mm
  • H
    30.7 mm
  • d3
    31.7 mm
Ribbed Pipe-End Plug 48.1 mm 31.6 mm Red LDPE - PIR

10272831

Price Range
£ 0.4014 - £ 0.2581

Stock Levels
700 In stock
Attributes
  • D
    48.1 mm
  • d1
    28.9 mm
  • d2
    54.5 mm
  • H
    31.6 mm
  • d3
    45.5 mm