| Quantity | Unit price |
|---|---|
| 1 + | £ 8.5612 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Diameter | 1.063 in |
|---|---|
| Base Diameter | 27.0 mm |
| Overall Length | 102.0 mm |
| Overall Length | 4.016 in |
| Thread Length | 0.591 in |
| Thread Length | 15.0 mm |
| Handle Material | Thermoplastic |
| Colour | Black |
| Finish | Matt |
| Handle Style | Revolving |
| Mount Type | Stud |
| Thread Size | M10 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue