Menu Search

Reverse Locking PCB Supports

In stock

These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.

Series Code :SR2749

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.1868 - £ 0.2306 Request the lead time here
3.2 mm
4.7 mm
1.5 - 1.6 mm
1.5 - 1.6 mm
6.5 mm
£ 0.0917 - £ 0.1132 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
15.9 mm
£ 0.0917 - £ 0.1132 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
6.4 mm
£ 0.0917 - £ 0.1132 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
12.7 mm
£ 0.1343 - £ 0.1492 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
11.1 mm
£ 0.1567 - £ 0.1934 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.0 - 1.6 mm
10.0 mm
£ 0.1567 - £ 0.1934 13000 In stock
4.0 mm
5.4 mm
1.6 mm
1.0 - 1.6 mm
8.0 mm
£ 0.1252 - £ 0.2892 Request the lead time here
4.0 mm
5.5 mm
1.2 - 1.7 mm
0.8 - 1.6 mm
6.4 mm
CBRLDS035A £ 0.1351 - £ 0.1378 Request the lead time here
4.0 mm
5.5 mm
1.2 - 1.7 mm
0.8 - 1.6 mm
10.0 mm
£ 0.1332 - £ 0.3065 Request the lead time here
4.0 mm
5.5 mm
1.2 - 1.7 mm
0.8 - 1.6 mm
14.0 mm
£ 0.1367 - £ 0.3109 Request the lead time here
3.0 mm
4.0 mm
1.6 mm
0.8 - 1.6 mm
6.0 mm
£ 0.132 - £ 0.3035 Request the lead time here
3.0 mm
4.0 mm
1.6 mm
0.8 - 1.6 mm
10.0 mm
£ 0.2282 - £ 0.2367 Request the lead time here
4.0 mm
5.5 mm
1.6 mm
1.0 - 1.7 mm
5.0 mm
£ 0.1238 - £ 0.2871 Request the lead time here
3.5 mm
5.5 mm
1.6 mm
0.8 - 1.6 mm
7.0 mm
£ 0.1502 - £ 0.153 Request the lead time here
3.5 mm
5.5 mm
1.6 mm
0.8 - 1.6 mm
12.7 mm
£ 0.1296 - £ 0.2992 Request the lead time here
3.0 mm
5.5 mm
1.2 - 1.7 mm
0.1 - 1.2 mm
6.4 mm
CBRLDS455A £ 0.1445 - £ 0.1488 Request the lead time here
3.0 mm
4.0 mm
1.6 mm
0.8 - 1.6 mm
14.0 mm
£ 0.2877 - £ 0.299 100 In stock
4.0 mm
5.5 mm
1.6 mm
1.0 - 1.7 mm
7.9 mm
£ 0.3756 - £ 0.3912 Request the lead time here
4.0 mm
5.5 mm
1.6 mm
1.0 - 1.7 mm
24.0 mm
£ 0.1444 - £ 0.1535 Request the lead time here
4.0 mm
5.5 mm
1.2 - 1.7 mm
0.8 - 1.6 mm
24.0 mm
  • of 13
Reverse Locking Standoff 6.5 mm Nylon 6/6 UL94 V-2 Natural

27RV00250

Price Range
£ 0.2306 - £ 0.1868

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 15.9 mm PA6 UL94 V-0 Natural

CRCBSRE-10-19

Price Range
£ 0.1132 - £ 0.0917

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 6.4 mm PA6 UL94 V-0 Natural

CRCBSRE-4-19

Price Range
£ 0.1132 - £ 0.0917

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-0 Natural

CRCBSRE-8-19

Price Range
£ 0.1132 - £ 0.0917

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 11.1 mm Nylon 6/6 UL94 V-2 Natural

RCBSR-7-01

Price Range
£ 0.1492 - £ 0.1343

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 10.0 mm PA6 UL94 V-0 Natural

CRLCBSK-2-10-19

Price Range
£ 0.1934 - £ 0.1567

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 8.0 mm Nylon 6/6 UL94 V-2 Natural

CRLCBSK-2-8-01

Price Range
£ 0.1934 - £ 0.1567

Stock Levels
13000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 6.4 mm Nylon 6/6 UL94 V-2 Natural

CBRLDS015A

Price Range
£ 0.2892 - £ 0.1252

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 10.0 mm Nylon 6/6 UL94 V-2 Natural

CBRLDS035A

Price Range
£ 0.1378 - £ 0.1351

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 14.0 mm Nylon 6/6 UL94 V-2 Natural

CBRLDS055A

Price Range
£ 0.3065 - £ 0.1332

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 6.0 mm Nylon 6/6 UL94 V-2 Natural

CBRLDS425A

Price Range
£ 0.3109 - £ 0.1367

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    2.9 mm
Reverse Locking Standoff 10.0 mm Nylon 6/6 UL94 V-2 Natural

CBRLDS445A

Price Range
£ 0.3035 - £ 0.132

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    2.9 mm
Reverse Locking Standoff 5.0 mm PA6 Natural

100305200002

Price Range
£ 0.2367 - £ 0.2282

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    5.8 mm
Reverse Locking Standoff 7.0 mm Nylon 6/6 UL94 V-2 Natural

CBRLDS220A

Price Range
£ 0.2871 - £ 0.1238

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.5 mm
  • Locking Head Height A
    2.8 mm
Reverse Locking Standoff 12.7 mm Nylon 6/6 UL94 V-2 Natural

CBRLDS240A

Price Range
£ 0.153 - £ 0.1502

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.5 mm
  • Locking Head Height A
    2.8 mm
Reverse Locking Standoff 6.4 mm Nylon 6/6 UL94 V-2 Natural

CBRLDS315A

Price Range
£ 0.2992 - £ 0.1296

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    2.8 mm
Reverse Locking Standoff 14.0 mm Nylon 6/6 UL94 V-2 Natural

CBRLDS455A

Price Range
£ 0.1488 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    2.9 mm
Reverse Locking Standoff 7.9 mm PA6 Natural

100308000002

Price Range
£ 0.299 - £ 0.2877

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    5.8 mm
Reverse Locking Standoff 24.0 mm PA6 Natural

100324000002

Price Range
£ 0.3912 - £ 0.3756

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    5.8 mm
Reverse Locking Standoff 24.0 mm Nylon 6/6 UL94 V-2 Natural

CBRLDS090A

Price Range
£ 0.1535 - £ 0.1444

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    3.1 mm